IESNA:LM-63-2002
[TEST]P955662
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-750-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]53340
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
8320.1 7811.4 7370.2 6848.1 6326 6002.6 5888.1 5904.9 6002.6 6127.2
6710 8518.8 11456.1 14400.1 17377.8 19658.3 21672.6 23255.8 24876 25916.9
25994.3 24704.2 18940.8 16502 13729.8 9330.6 5780.3 4567.6 3068.7 1616.9
808.4 613.1 390.7 229.1 90.9 0 0
8320.1 7882.2 7440.9 6922.2 6393.3 6066.6 5945.3 5935.2 6019.4 6134
6582 8151.7 10974.4 14282.2 17138.7 19513.4 21605.3 23414.1 24929.9 26132.5
26401.9 25337.5 19769.4 16919.7 14278.9 9926.8 6154.2 4739.4 3173.1 1697.7
943.2 741.1 505.3 330.1 215.6 50.5 0
8320.1 7872.1 7457.8 6966 6450.6 6130.6 5995.8 5968.9 6022.8 6127.2
6420.3 7572.3 9990.8 13147.1 16209 18937.4 21409.9 23525.3 25377.9 26920.7
27486.6 27018.4 25256.7 19857 16653.6 12288.1 7710.4 5551.2 4038.8 2361.3
1589.9 1313.7 1148.6 956.6 656.8 114.5 0
8320.1 7919.2 7521.8 7094 6632.5 6288.9 6137.3 6076.7 6096.9 6177.7
6322.6 6922.2 8525.6 11119.3 14204.8 17286.9 20321.9 23222.1 25815.8 27692
28830.6 28985.5 28143.4 26681.5 24289.9 20180.4 16478.5 12651.9 8481.8 3927.6
1994.1 1313.7 993.7 656.8 259.4 0 0
8320.1 7936.1 7602.6 7242.2 6868.3 6582 6410.2 6342.8 6332.7 6396.7
6504.5 6726.8 7440.9 9047.7 11523.5 14460.8 17745 21130.3 24492 27318.1
29376.3 30487.9 30531.6 29719.9 28618.4 27112.7 25007.4 21379.6 15905.8 9606.8
4102.8 1428.2 596.2 333.5 131.4 10.1 0
8320.1 8003.4 7707 7457.8 7188.3 6972.7 6854.8 6800.9 6794.2 6844.7
6942.4 7083.9 7380.3 8040.5 9384.5 11459.5 14174.4 17273.4 20513.9 23727.4
26785.9 29376.3 31340.1 32131.7 32209.1 32172.1 32212.5 31303 27105.9 19267.5
10745.4 3617.7 919.6 340.2 84.2 6.7 0
8320.1 8070.8 7845.1 7683.4 7555.4 7471.2 7454.4 7484.7 7545.3 7626.2
7747.4 7915.9 8134.8 8498.6 9104.9 10142.4 11755.9 13925.2 16370.7 18998.1
21854.5 24808.6 27685.3 30285.8 32583 34466 36436.5 38403.7 38366.7 32340.5
20082.7 8505.3 2216.4 626.5 188.6 13.5 0
8320.1 8161.8 8027 7949.5 7939.4 7986.6 8084.3 8252.7 8414.4 8609.8
8872.5 9138.6 9404.7 9765.1 10236.7 10967.7 12099.5 13689.4 15552.1 17751.7
20257.9 22764 25374.5 27860.5 31067.2 34368.3 38376.8 42146.1 44039.1 41775.5
32936.7 17964 5032.5 1071.2 229.1 16.8 0
8320.1 8262.8 8215.7 8262.8 8360.5 8522.2 8727.7 8970.2 9199.2 9455.2
9734.8 10017.8 10317.6 10715 11237.2 11995.1 13046 14511.3 16333.6 18445.6
20995.6 23710.5 26735.4 30026.4 33593.6 37558.2 41741.9 45679.6 47707.4 45689.7
35961.6 16569.4 3520 912.9 188.6 16.8 0
8320.1 8259.4 8246 8306.6 8424.5 8613.1 8848.9 9078 9344.1 9590
9866.2 10135.7 10445.6 10816.1 11351.7 12123.1 13197.6 14666.2 16525.6 18806.1
21393 24229.3 27321.5 30754 34412.1 38437.4 42634.5 46387 48061.1 45157.5
33900.1 13797.2 2677.9 710.7 141.5 13.5 0
8320.1 8326.8 8380.7 8566 8791.7 9098.2 9468.7 9839.2 10206.4 10576.9
10937.4 11324.7 11739.1 12298.2 13113.4 14157.6 15437.6 17067.9 19021.6 21211.1
23548.8 25974.1 28594.8 31070.6 33340.9 35264.3 36753.2 37207.9 35550.6 30386.8
19496.6 5723 1040.9 320 80.8 26.9 0
8320.1 8357.1 8458.2 8660.3 8950 9313.8 9714.6 10135.7 10550 10927.3
11294.4 11651.5 12032.1 12497 13052.8 13807.3 14811.1 16033.8 17404.8 18822.9
20257.9 21702.9 23104.2 24212.4 24791.8 24798.5 24269.7 23070.5 20604.8 17115.1
11105.8 3728.9 832 272.8 104.4 40.4 0
8320.1 8363.9 8488.5 8690.6 8990.4 9330.6 9691 10038 10331 10553.4
10681.4 10762.2 10789.2 10829.6 10910.4 11041.8 11392.1 12136.5 13079.7 14002.7
14605.6 14881.8 14827.9 14076.8 12426.2 10243.5 7821.5 5126.8 2984.4 1610.1
862.3 380.6 158.3 64 23.6 3.4 0
8320.1 8384.1 8458.2 8599.7 8704.1 8761.3 8768.1 8633.3 8387.4 7966.4
7373.5 6632.5 5790.4 4941.5 4123 3358.3 2674.6 2213.1 2051.4 2031.2
2051.4 2037.9 1832.4 1451.8 1037.5 693.9 461.5 350.3 289.7 235.8
181.9 114.5 47.2 20.2 6.7 0 0
8320.1 8387.4 8370.6 8256.1 8010.2 7636.3 7127.6 6393.3 5433.3 4318.4
3277.5 2425.3 1808.9 1482.1 1364.2 1340.6 1323.8 1303.6 1269.9 1232.9
1175.6 1051 865.7 673.7 518.7 411 326.7 256 198.7 148.2
97.7 47.2 20.2 6.7 0 0 0
8320.1 8340.3 8161.8 7730.6 7080.5 6235 5083 3819.8 2741.9 1990.8
1593.3 1421.5 1317.1 1229.5 1152 1088 1054.3 1017.3 983.6 949.9
896 801.7 680.4 552.4 434.5 347 279.6 215.6 161.7 111.2
57.3 26.9 10.1 0 0 0 0
8320.1 8279.7 7868.7 7147.9 6144.1 4897.7 3462.8 2368 1768.4 1563
1461.9 1367.6 1249.7 1108.2 963.4 842.1 751.2 710.7 737.7 778.1
778.1 731 646.7 539 424.4 336.8 262.7 205.5 151.6 101.1
64 26.9 10.1 0 0 0 0
8320.1 8256.1 7646.4 6622.4 5254.8 3637.9 2374.8 1761.7 1600 1512.4
1421.5 1293.5 1141.9 980.2 825.3 693.9 586.1 532.2 508.6 501.9
505.3 505.3 491.8 448 394.1 336.8 282.9 225.7 181.9 144.8
107.8 64 13.5 0 0 0 0
8320.1 8246 7464.5 6251.8 4628.3 2967.6 1950.3 1660.6 1569.7 1485.5
1371 1222.7 1061.1 896 754.5 636.6 562.5 522.1 495.2 471.6
448 427.8 411 390.7 363.8 326.7 279.6 235.8 202.1 165.1
121.3 74.1 13.5 0 0 0 0
8320.1 8205.5 7299.4 5918.4 4139.8 2533.1 1775.2 1630.3 1552.9 1455.2
1330.5 1192.4 1044.2 882.5 741.1 636.6 572.6 539 515.4 495.2
468.2 448 424.4 400.8 370.5 320 256 218.9 181.9 144.8
101.1 47.2 6.7 0 0 0 0
8320.1 8202.2 7248.9 5793.7 3941.1 2371.4 1721.3 1616.9 1546.1 1441.7
1313.7 1185.7 1047.6 896 751.2 640 579.4 545.7 518.7 498.5
478.3 454.7 427.8 397.5 353.7 286.3 208.8 175.2 141.5 104.4
67.4 23.6 0 0 0 0 0
8320.1 8208.9 7218.6 5743.2 3856.9 2320.9 1721.3 1613.5 1539.4 1438.3
1307 1179 1047.6 892.6 747.8 636.6 579.4 545.7 522.1 501.9
481.7 454.7 427.8 397.5 350.3 276.2 202.1 171.8 134.7 101.1
60.6 20.2 0 0 0 0 0
